DETAILS
    Close

    Motor, 0.7|1.5HP, 1200|1800 RPM, 200/208/230V, 60Hz, 3Ph, Product # 301366

    Motor, 0.7|1.5HP, 1200|1800 RPM, 200/208/230V, 60Hz, 3Ph, Product # 301366

    OBSOLETE PRODUCT : Contact Us
    Please contact the Aftermarket Support Team with the unit serial # for information about this item: 1-800-355-5354 or shop@greenheck.com
    • Shipping Type:
      Parcel
    • Shipping Type:
      Parcel

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    0.625 in
    Weight
    30 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Open Drip Proof
    Shipping Type
    Parcel
    Frame Size
    56
    Base Type
    Resilient Base
    Country of Origin (Primary)
    US
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    1.5 HP 1800 200 60 3 3
    0.7 HP 1200 208 60 3 3
    1.5 HP 1800 208 60 3 5
    0.7 HP 1200 200 60 3 -
    1.5 HP 1800 230 60 3 5
    0.7 HP 1200 230 60 3 3
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories