DETAILS
    Close

    Motor, 7124-1066, 73 Watts, 1290|1550 RPM, 110-127//115V, 50/60Hz, 1Ph, Product # 301316

    Motor, 7124-1066, 73 Watts, 1290|1550 RPM, 110-127//115V, 50/60Hz, 1Ph, Product # 301316

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    311742
    Motor, F0816A4347, 92.6 Watts, 1050|1300|1550 RPM, 115V, 60 Hz, 1 Phase, Product # 311742 Motors $382.82 EA $382.82 In-Stock

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    7 in
    Width
    6 in
    Height
    8 in
    Weight
    5 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    PSC
    Service Factor
    1
    Voltage
    115
    HP
    0
    Hertz
    60
    Motor Enclosure
    n/a
    RPM
    1550
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    56
    Shipping Type
    Parcel
    Base Type
    Extended Thru-Bolt Mount
    Country of Origin (Primary)
    MX
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    73 W 1550 115 60 1 1.2
    73 W 1290 115 50 1 1.1
    73 W 1550 127 60 1 0.85
    73 W 1290 110 50 1 0.74
    73 W 1550 110 60 1 0.82
    73 W 1290 127 50 1 0.77
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories