DETAILS
    Close

    Motor, 048A17O11060, 0.5HP, 1500|1800 RPM, 220/240//230V, 50/60Hz, 1Ph, Product # 301307

    Motor, 048A17O11060, 0.5HP, 1500|1800 RPM, 220/240//230V, 50/60Hz, 1Ph, Product # 301307

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete.  Replacement product is listed below. 
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    329309
    Motor, K055UNC1232013H, 0.75 HP, 1 Phase, Product # 329309 Dual Shaft Motors $825.50 EA $825.50 5 Days

    California Residents-

    Prop 65 Warning
    Specifications
    Weight
    18 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    PSC
    Motor Enclosure
    n/a
    Thermal Protection
    AutoOverload
    Shipping Type
    Parcel
    Base Type
    Resilient Base
    Country of Origin (Primary)
    MX
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.5 HP 1800 230 60 1 4
    0.5 HP 1500 240 50 1 3.2
    0.5 HP 1800 240 60 1 4
    0.5 HP 1800 220 60 1 4
    0.5 HP 1500 230 50 1 3.2
    0.5 HP 1500 220 50 1 3.2
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories