DETAILS
    Close

    Motor, 56T17F5302 Mod, 0.75HP, 1800 RPM, 190/380V, 60Hz, 3Ph, Product # 300994Rt38064

    Motor, 56T17F5302 Mod, 0.75HP, 1800 RPM, 190/380V, 60Hz, 3Ph, Product # 300994Rt38064

    OBSOLETE PRODUCT : Contact Us
    Please contact the Aftermarket Support Team with the unit serial # for information about this item: 1-800-355-5354 or shop@greenheck.com
    • Shipping Type:
      Freight
    • Shipping Type:
      Freight

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    0.625 in
    Weight
    28 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Fan Cooled
    Shipping Type
    Freight
    Frame Size
    56
    Base Type
    Rigid Base
    Country of Origin (Primary)
    MX
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.75 HP 1800 380 60 3 1.4
    0.75 HP 1800 190 60 3 2.8
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories