DETAILS
    Close

    Motor, 97008342, 0.065HP, 120V, 60HZ, 1PH, Product # 300910

    Motor, 97008342, 0.065HP, 120V, 60HZ, 1PH, Product # 300910

    PRODUCT ALERT : Product Availability
    There is no replacement available for this product. Replacement fan is required.
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    6 in
    Width
    4 1/2 in
    Height
    4 1/2 in
    Weight
    2.4 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories