DETAILS
    Close

    Motor, 7163-5376 Piedras, 0.04HP, 1050|1300|1500 RPM, 115V, 60Hz, 1Ph, Product # 300451

    Motor, 7163-5376 Piedras, 0.04HP, 1050|1300|1500 RPM, 115V, 60Hz, 1Ph, Product # 300451

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    302529
    Motor, F0412B2690, 18.8 Watts, 1050|1300|1550 RPM, 115V, 60Hz, 1Ph, Product # 302529 Thru Bolt Motors $207.44 EA $207.44 In-Stock
    Replaced by #302529. Customer must rotate the mounting plate to line up with the new bolt pattern. New holes may need to be drilled in the mounting plate. Please contact parts@greenheck.com for the document containing the pattern.

    California Residents-

    Prop 65 Warning
    Specifications
    Weight
    4 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    Shaded Pole
    Motor Enclosure
    n/a
    Thermal Protection
    AutoOverload
    Shipping Type
    Parcel
    Base Type
    Extended Thru-Bolt Mount
    Country of Origin (Primary)
    MX
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.04 HP 1050 115 60 1 0.9
    0.04 HP 1300 115 60 1 0.8
    0.04 HP 1550 115 60 1 1.3
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget