DETAILS
    Close

    Motor, 048A11O251, 0.167 HP, 1 Phase, Product # 300010

    Motor, 048A11O251, 0.167 HP, 1 Phase, Product # 300010

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    311339
    Motor, CK48BS12MS10, 0.167 HP, 1 Phase, Product # 311339 Motors $343.57 EA $343.57 In-Stock

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    0.5 in
    Weight
    13.12 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    NEMA
    Service Factor
    1
    Voltage
    115
    HP
    1/6
    Hertz
    60
    Motor Enclosure
    Open Drip Proof
    RPM
    1200
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    49.6
    NEMA Frame Size
    48
    Shipping Type
    Parcel
    Base Type
    Extended Thru-Bolt Mount
    Country of Origin (Primary)
    MX
    Explosion Proof
    No
    Return Eligibility
    Non-returnable, customized, or special-order item
    Frame Size
    48
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.167 HP 1200 115 60 1 2.2
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories