DETAILS
    Close

    Motor, Custom, 0.75KW, 1500RPM, 400V, 50HZ, 3PH, Product # 358637

    Motor, Custom, 0.75KW, 1500RPM, 400V, 50HZ, 3PH, Product # 358637

    • Shipping Type:
      Freight
    • Units:
      EA
    $7,329.72
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Shaft Diameter
    19 in
    Weight
    80 lbs
    Housing Material
    Cast Iron
    Frame Type
    M
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    IEC
    Motor Enclosure
    n/a
    Thermal Protection
    Thermistors
    Shipping Type
    Freight
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    n/a
    Frame Size
    80
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.75 KW 1500 400 50 3 1.62
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget