DETAILS
    Close

    Motor, 00136XT3E56, 0.75|1.0 HP, 3 Phase, Product # 358621

    Motor, 00136XT3E56, 0.75|1.0 HP, 3 Phase, Product # 358621

    • Shipping Type:
      Parcel
    • Units:
      EA
    $4,317.68
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Shaft Diameter
    0.625 in
    Weight
    28 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Fan Cooled
    Thermal Protection
    Thermostat
    Shipping Type
    Parcel
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    Yes
    Frame Size
    56
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    1 HP 3600 208 60 3 3.2
    0.75 HP 3000 380 50 3 -
    1 HP 3600 230 60 3 3.2
    1 HP 3600 460 60 3 1.6
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories