DETAILS
    Close

    Motor, MM08554-S-AP, 0.55|0.75 Kw, 3 Phase, Product # 357092

    Motor, MM08554-S-AP, 0.55|0.75 Kw, 3 Phase, Product # 357092

    • Shipping Type:
      Parcel
    • Units:
      EA
    $1,596.33
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Shaft Diameter
    19 in
    Weight
    19 lbs
    Housing Material
    Aluminum
    Frame Type
    NA
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    IEC
    Motor Enclosure
    n/a
    Shipping Type
    Parcel
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    n/a
    Frame Size
    80
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.75 KW 1500 230 50 3 2.3
    0.55 KW 1500 400 50 3 1.41
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories