DETAILS
    Close

    Motor, Custom, 0.75 HP, 1 Phase, Product # 356732

    Motor, Custom, 0.75 HP, 1 Phase, Product # 356732

    • Shipping Type:
      Parcel
    • Units:
      EA
    $2,677.76
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Shaft Diameter
    0.625 in
    Weight
    35 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    1
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Fan Cooled
    Shipping Type
    Parcel
    Frame Size
    56
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.75 HP 1500 230 50 1 6
    0.75 HP 1500 220 50 1 5.9
    0.75 HP 1500 240 50 1 6.2
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories