DETAILS
    Close

    Motor, CDRXL050544, 0.5 HP, 1 Phase, Product # 356665

    Motor, CDRXL050544, 0.5 HP, 1 Phase, Product # 356665

    • Shipping Type:
      Parcel
    • Units:
      EA
    $3,046.84
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Shaft Diameter
    0.625 in
    Weight
    43 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Fan Cooled
    Thermal Protection
    Thermostat
    Shipping Type
    Parcel
    Base Type
    C-Face Footed
    Country of Origin (Primary)
    US
    Explosion Proof
    Yes
    Frame Size
    56C
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.5 HP 1800 115 60 1 7.4
    0.5 HP 1800 230 60 1 3.7
    0.5 HP 1800 208 60 1 3.5
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories