DETAILS
    Close

    Motor, 1AGG2A, 0.333 HP, 1 Phase, Product # 329487

    Motor, 1AGG2A, 0.333 HP, 1 Phase, Product # 329487

    • Shipping Type:
      Parcel
    $891.74
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    Specifications
    Shaft Diameter
    0.5 in
    Weight
    16.5 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    NEMA
    Motor Enclosure
    Open Drip Proof
    Shipping Type
    Parcel
    Frame Size
    48
    Base Type
    Resilient Base
    Country of Origin (Primary)
    MX
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.333 HP 1800 115 60 1 5.8
    0.333 HP 1800 208 60 1 3.1
    0.333 HP 1800 230 60 1 2.9
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories