DETAILS
    Close

    Motor, K55UJP-1155, 0.125 HP, 1 Phase, Product # 329411

    Motor, K55UJP-1155, 0.125 HP, 1 Phase, Product # 329411

    • Shipping Type:
      Parcel
    • Units:
      EA
    $584.60
    In stock 
    8 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Length
    16 in
    Shaft Diameter
    0.5 in
    Width
    10 in
    Height
    9 in
    Weight
    13 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    NEMA
    Motor Enclosure
    Open Drip Proof
    Thermal Protection
    AutoOverload
    Shipping Type
    Parcel
    Base Type
    Resilient Base
    Country of Origin (Primary)
    MX
    Explosion Proof
    No
    Frame Size
    48
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.125 HP 900 115 60 1 2.5
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories