DETAILS
    Close

    Motor, J055BTH0165015H, 0.333 HP, 3 Phase, Product # 329410

    Motor, J055BTH0165015H, 0.333 HP, 3 Phase, Product # 329410

    • Shipping Type:
      Parcel
    • Units:
      EA
    $1,022.41
    In stock 
    4 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Shaft Diameter
    0.5 in
    Weight
    16 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    H
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Open Drip Proof
    Shipping Type
    Parcel
    Frame Size
    48
    Base Type
    Extended Thru-Bolt Mount
    Country of Origin (Primary)
    MX
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.333 HP 1200 230 60 3 2.4
    0.333 HP 1200 208 60 3 2.5
    0.333 HP 1200 460 60 3 1.2
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories