DETAILS
    Close

    Motor, Blvac1769628, 0.75Kw, 1500 RPM, 400V, 50Hz, 3Ph, Product # 328647

    Motor, Blvac1769628, 0.75Kw, 1500 RPM, 400V, 50Hz, 3Ph, Product # 328647

    • Shipping Type:
      Freight
    • Units:
      EA
    $9,175.62
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Shaft Diameter
    19 in
    Weight
    84 lbs
    Housing Material
    Cast Iron
    Frame Type
    M
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    IEC
    Motor Enclosure
    n/a
    Thermal Protection
    Thermostat
    Shipping Type
    Freight
    Base Type
    Rigid Base
    Country of Origin (Primary)
    FI
    Explosion Proof
    n/a
    Frame Size
    80
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.75 KW 1500 400 50 3 1.87
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories