DETAILS
    Close

    Motor, MM08754-AP-VC002, 0.75 Kw, 1500 RPM, 380V, 50 Hz, 3 Phase, Product # 328578

    Motor, MM08754-AP-VC002, 0.75 Kw, 1500 RPM, 380V, 50 Hz, 3 Phase, Product # 328578

    • Shipping Type:
      Parcel
    • Units:
      EA
    $2,630.34
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Shaft Diameter
    19 in
    Weight
    26 lbs
    Housing Material
    Aluminum
    Frame Type
    NA
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    IEC
    Motor Enclosure
    n/a
    Shipping Type
    Parcel
    Base Type
    Rigid Base
    Country of Origin (Primary)
    FI
    Explosion Proof
    n/a
    Frame Size
    80
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.75 KW 1500 380 50 3 -
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget