DETAILS
    Close

    Motor, M.1818EP3EAL63-W22, 0.18 Kw, 3 Phase, Product # 328491

    Motor, M.1818EP3EAL63-W22, 0.18 Kw, 3 Phase, Product # 328491

    • Shipping Type:
      Parcel
    • Units:
      EA
    $1,243.96
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Shaft Diameter
    11 in
    Weight
    13 lbs
    Housing Material
    Aluminum
    Frame Type
    NA
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    IEC
    Motor Enclosure
    n/a
    Shipping Type
    Parcel
    Frame Size
    63
    Country of Origin (Primary)
    BR,MX
    Base Type
    Rigid Base
    Explosion Proof
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.18 KW 1800 230 60 3 0.942
    0.18 KW 1500 380 50 3 0.552
    0.18 KW 1800 460 60 3 0.471
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories