DETAILS
    Close

    Motor, 00118ET3WAL90S-W22, 1.1KW, 1500|1800RPM, 240/380/415//460V, 50/60HZ, 3PH, Product # 328095

    Motor, 00118ET3WAL90S-W22, 1.1KW, 1500|1800RPM, 240/380/415//460V, 50/60HZ, 3PH, Product # 328095

    PRODUCT ALERT : Measurement Clarification
    Shaft Measurements:
    Diameter: 24 mm
    Length: 50 mm
    • Shipping Type:
      Freight
    • Units:
      EA
    $1,818.46
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    24 in
    Weight
    41.6 lbs
    Housing Material
    Aluminum
    Frame Type
    S
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    IEC
    Motor Enclosure
    n/a
    Shipping Type
    Freight
    Base Type
    Rigid Base
    Country of Origin (Primary)
    BR
    Explosion Proof
    n/a
    Frame Size
    90
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    1.1 KW 1500 415 50 3 2.34
    1.1 KW 1500 380 50 3 2.39
    1.1 KW 1800 460 60 3 2.05
    1.1 KW 1500 240 50 3 4.05
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget