DETAILS
    Close

    Motor, 00158ET3WAL90L-W22, 1.5 HP, 3 Phase, Product # 328002

    Motor, 00158ET3WAL90L-W22, 1.5 HP, 3 Phase, Product # 328002

    • Shipping Type:
      Parcel
    • Units:
      EA
    $2,023.47
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    24 in
    Weight
    51 lbs
    Housing Material
    Aluminum
    Frame Type
    L
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    IEC
    Motor Enclosure
    n/a
    Shipping Type
    Parcel
    Base Type
    Rigid Base
    Country of Origin (Primary)
    BR
    Explosion Proof
    n/a
    Frame Size
    90
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    1.5 KW 1500 400 50 3 3.15
    1.5 KW 1800 460 60 3 2.79
    1.5 KW 1500 415 50 3 3.15
    1.5 KW 1500 380 50 3 3.21
    1.5 KW 1500 240 50 3 5.45
    1.5 KW 1500 220 50 3 6.4
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories