DETAILS
    Close

    Motor, Rerate 380-415/50/3, 50 Degree, 1.0, 0.37Kw, 1500 RPM, 380/400/415V, 50Hz, 3Ph, Product # 327933

    Motor, Rerate 380-415/50/3, 50 Degree, 1.0, 0.37Kw, 1500 RPM, 380/400/415V, 50Hz, 3Ph, Product # 327933

    • Shipping Type:
      Parcel
    • Units:
      EA
    $1,304.69
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    14 in
    Weight
    25.5 lbs
    Housing Material
    Aluminum
    Frame Type
    NA
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    IEC
    Motor Enclosure
    n/a
    Shipping Type
    Parcel
    Base Type
    Rigid Base
    Country of Origin (Primary)
    BR
    Explosion Proof
    n/a
    Frame Size
    71
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.37 KW 1500 415 50 3 1.21
    0.37 KW 1500 380 50 3 1.13
    0.37 KW 1500 400 50 3 1.16
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget