DETAILS
    Close

    Motor, .5018ES3H56C-S, 0.5 HP, 3 Phase, Product # 320607

    Motor, .5018ES3H56C-S, 0.5 HP, 3 Phase, Product # 320607

    • Shipping Type:
      Parcel
    • Units:
      EA
    $1,306.90
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    0.625 in
    Weight
    21 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Fan Cooled
    Shipping Type
    Parcel
    Frame Size
    56C
    Base Type
    C-Face Footed
    Country of Origin (Primary)
    BR
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.5 HP 1800 575 60 3 0.69
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories