DETAILS
    Close

    Motor, Z.3715XP3XEX020916, 0.37 Kw, 3 Phase, Product # 318889

    Motor, Z.3715XP3XEX020916, 0.37 Kw, 3 Phase, Product # 318889

    • Shipping Type:
      Parcel
    • Units:
      EA
    $4,447.97
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    14 in
    Weight
    19.8 lbs
    Housing Material
    Cast Iron
    Frame Type
    NA
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    IEC
    Motor Enclosure
    n/a
    Thermal Protection
    Thermistors
    Shipping Type
    Parcel
    Base Type
    Rigid Base
    Explosion Proof
    n/a
    Frame Size
    71
    Country of Origin (Primary)
    MX,BR
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.37 KW 1500 400 50 3 1.03
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories