DETAILS
    Close

    Motor, 34-7733S554G1, 0.25 HP, 1 Phase, Product # 317922

    Motor, 34-7733S554G1, 0.25 HP, 1 Phase, Product # 317922

    • Shipping Type:
      Parcel
    • Units:
      EA
    $2,435.40
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Shaft Diameter
    0.5 in
    Weight
    29 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Non-Vented
    Thermal Protection
    AutoOverload
    Shipping Type
    Parcel
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    Yes
    Frame Size
    48
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.25 HP 1800 120 60 1 4.8
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories