DETAILS
    Close

    Motor, EM3538-M15B-M23A, 0.333 HP, 3 Phase, Product # 316735

    Motor, EM3538-M15B-M23A, 0.333 HP, 3 Phase, Product # 316735

    • Shipping Type:
      Parcel
    • Units:
      EA
    $3,551.92
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    0.625 in
    Weight
    33 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Fan Cooled
    Thermal Protection
    Thermostat
    Shipping Type
    Parcel
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    No
    Frame Size
    56
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.333 HP 1800 400 60 3 0.6
    0.333 HP 1800 380 60 3 0.6
    0.333 HP 1800 415 60 3 0.6
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories