DETAILS
    Close

    Motor, .3318OT3E56-S, 0.333 HP, 3 Phase, Product # 315261

    Motor, .3318OT3E56-S, 0.333 HP, 3 Phase, Product # 315261

    • Shipping Type:
      Parcel
    • Units:
      EA
    $907.27
    In stock 
    3 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    14 in
    Shaft Diameter
    0.625 in
    Width
    9 in
    Height
    9 in
    Weight
    18 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Service Factor
    1.35
    Voltage
    208-230/460
    HP
    1/3
    Hertz
    60
    Motor Enclosure
    Open Drip Proof
    RPM
    1800
    Nominal Efficiency
    74
    NEMA Frame Size
    56
    Shipping Type
    Parcel
    Base Type
    Rigid Base
    Country of Origin (Primary)
    MX
    Explosion Proof
    No
    Frame Size
    56
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.333 HP 1500 380 50 3 0.78
    0.333 HP 1800 208 60 3 1.48
    0.333 HP 1800 230 60 3 1.34
    0.333 HP 1800 460 60 3 0.668
    0.333 HP 1500 190 50 3 1.56
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories