DETAILS
    Close

    Motor, 56H11O15503, 0.75|1.0 HP, 3 Phase, Product # 312939

    Motor, 56H11O15503, 0.75|1.0 HP, 3 Phase, Product # 312939

    • Shipping Type:
      Parcel
    • Units:
      EA
    $1,400.42
    In stock 
    6 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    27 in
    Shaft Diameter
    0.625 in
    Width
    9 in
    Height
    9 in
    Weight
    29 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Open Drip Proof
    Shipping Type
    Parcel
    Base Type
    Rigid Base
    Country of Origin (Primary)
    MX
    Explosion Proof
    No
    Frame Size
    56
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    1 HP 1200 208 60 3 4
    1 HP 1200 230 60 3 4.2
    0.75 HP 1000 190 50 3 4
    0.75 HP 1000 380 50 3 2
    1 HP 1200 460 60 3 2.1
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories