DETAILS
    Close

    Motor, 56H14E15501, 0.5 HP, 3 Phase, Product # 312636

    Motor, 56H14E15501, 0.5 HP, 3 Phase, Product # 312636

    • Shipping Type:
      Parcel
    • Units:
      EA
    $4,397.50
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    0.625 in
    Weight
    38 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Non-Vented
    Thermal Protection
    Thermostat
    Shipping Type
    Parcel
    Base Type
    C-Face Footed
    Country of Origin (Primary)
    US
    Explosion Proof
    Yes
    Frame Size
    56C
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.5 HP 1500 380 50 3 1.05
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories