DETAILS
    Close

    Motor, CK48HB03K08, 0.25 HP, 1 Phase, Product # 312296

    Motor, CK48HB03K08, 0.25 HP, 1 Phase, Product # 312296

    • Shipping Type:
      Parcel
    • Units:
      EA
    $399.65
    In stock 
    23 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    16 in
    Shaft Diameter
    0.5 in
    Width
    9 in
    Height
    10 in
    Weight
    14.5 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    NEMA
    Service Factor
    1.35
    Voltage
    115
    HP
    1/4
    Hertz
    60
    Motor Enclosure
    Open Drip Proof
    RPM
    1800
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    75
    NEMA Frame Size
    48
    Shipping Type
    Parcel
    Base Type
    Resilient Base
    Country of Origin (Primary)
    CN
    Explosion Proof
    No
    Return Eligibility
    Returnable within 60 days of shipment
    Frame Size
    48
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.25 HP 1800 115 60 1 4.6
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories