DETAILS
    Close

    Motor, CK48BS02PE08, 0.125 HP, 1 Phase, Product # 311337

    Motor, CK48BS02PE08, 0.125 HP, 1 Phase, Product # 311337

    • Shipping Type:
      Parcel
    • Units:
      EA
    $315.51
    In stock 
    1 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    8 in
    Shaft Diameter
    0.5 in
    Width
    6 in
    Height
    8 in
    Weight
    11 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    NEMA
    Motor Enclosure
    Open Drip Proof
    Thermal Protection
    AutoOverload
    Shipping Type
    Parcel
    Base Type
    Extended Thru-Bolt Mount
    Country of Origin (Primary)
    CN
    Explosion Proof
    No
    Frame Size
    48
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.125 HP 900 115 60 1 2.3
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories