DETAILS
    Close

    Motor, CK48BC08KF07, 0.25 HP, 1 Phase, Product # 311192

    Motor, CK48BC08KF07, 0.25 HP, 1 Phase, Product # 311192

    • Shipping Type:
      Parcel
    • Units:
      EA
    $430.49
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    0.5 in
    Weight
    13.715 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    NEMA
    Service Factor
    1
    Voltage
    115/230
    HP
    1/4
    Hertz
    60
    Motor Enclosure
    Totally Enclosed Air Over
    RPM
    1800
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    66
    NEMA Frame Size
    48
    Shipping Type
    Parcel
    Base Type
    Extended Thru-Bolt Mount
    Country of Origin (Primary)
    CN
    Explosion Proof
    No
    Frame Size
    48
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.25 HP 1800 115 60 1 3.1
    0.25 HP 1800 230 60 1 1.55
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories