DETAILS
    Close

    Motor, CK48HC08HE05, 0.5 HP, 1 Phase, Product # 310417

    Motor, CK48HC08HE05, 0.5 HP, 1 Phase, Product # 310417

    • Shipping Type:
      Parcel
    • Units:
      EA
    $567.92
    3 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    0.5 in
    Weight
    25 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Bearing Type
    Ball
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    NEMA
    Service Factor
    1
    Voltage
    115
    HP
    1/2
    Hertz
    60
    Motor Enclosure
    Totally Enclosed Air Over
    RPM
    900
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    61
    NEMA Frame Size
    48
    Shipping Type
    Parcel
    Base Type
    Extended Thru-Bolt Mount
    Country of Origin (Primary)
    CN
    Explosion Proof
    No
    Frame Size
    48
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.5 HP 900 115 60 1 5.8
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories