DETAILS
    Close

    Motor, CK48HF14JS15, 0.333 HP, 1 Phase, Product # 310409

    Motor, CK48HF14JS15, 0.333 HP, 1 Phase, Product # 310409

    • Shipping Type:
      Parcel
    • Units:
      EA
    $383.51
    3 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    0.5 in
    Weight
    18.813 lbs
    Mounting Position
    Horizontal
    Housing Material
    NA
    Frame Type
    n/a
    Bearing Type
    Ball
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    NEMA
    Service Factor
    1
    Voltage
    115
    Hertz
    60
    Motor Enclosure
    Totally Enclosed Air Over
    RPM
    1120
    Thermal Protection
    AutoOverload
    Shipping Type
    Parcel
    Base Type
    Yoke Mount
    Country of Origin (Primary)
    CN
    Explosion Proof
    No
    Frame Size
    48
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.333 HP 1200 115 60 1 4.4
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories