DETAILS
    Close

    Motor, M3534, 0.333HP, 1800 RPM, 208-230/460V, 60Hz, 3Ph, Product # 310109

    Motor, M3534, 0.333HP, 1800 RPM, 208-230/460V, 60Hz, 3Ph, Product # 310109

    • Shipping Type:
      Parcel
    • Units:
      EA
    $618.23
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    0.625 in
    Weight
    21 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    3
    Motor Type
    NEMA
    Service Factor
    1.35
    Voltage
    208-230/460
    HP
    1/3
    Hertz
    60
    Motor Enclosure
    Totally Enclosed Fan Cooled
    RPM
    1800
    Nominal Efficiency
    68
    NEMA Frame Size
    56
    Shipping Type
    Parcel
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    No
    Frame Size
    56
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.333 HP 1800 460 60 3 0.7
    0.333 HP 1800 208 60 3 1.3
    0.333 HP 1800 230 60 3 1.4
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget