DETAILS
    Close

    Motor, CK48HF04KS19, 0.25 HP, 1 Phase, Product # 308719

    Motor, CK48HF04KS19, 0.25 HP, 1 Phase, Product # 308719

    • Shipping Type:
      Parcel
    • Units:
      EA
    $401.04
    15 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    0.5 in
    Weight
    15.11 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    NEMA
    Service Factor
    1
    Voltage
    115
    HP
    1/4
    Hertz
    60
    Motor Enclosure
    Totally Enclosed Air Over
    RPM
    1200
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    64
    NEMA Frame Size
    48
    Shipping Type
    Parcel
    Base Type
    Yoke Mount
    Country of Origin (Primary)
    CN
    Explosion Proof
    No
    Frame Size
    48
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.25 HP 1200 115 60 1 1.9
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories