DETAILS
    Close

    Motor, Custom, 0.75 HP, 3 Phase, Product # 306328

    Motor, Custom, 0.75 HP, 3 Phase, Product # 306328

    • Shipping Type:
      Parcel
    • Units:
      EA
    $9,815.82
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    24 in
    Weight
    34 lbs
    Housing Material
    NA
    Frame Type
    S
    Motor Insulation
    H
    Motor Phase
    3
    Motor Type
    IEC
    Motor Enclosure
    n/a
    Shipping Type
    Parcel
    Base Type
    Rigid Base
    Country of Origin (Primary)
    BR
    Explosion Proof
    n/a
    Frame Size
    90
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.75 KW 1000 200 50 3 3.98
    0.75 KW 1000 380 50 3 1.99
    0.75 KW 1000 220 50 3 1.99
    0.75 KW 1000 415 50 3 -
    0.75 KW 1000 240 50 3 1.99
    0.75 KW 1000 400 50 3 -
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories