DETAILS
    Close

    Motor, 2.2Kw, 3000 RPM, 200/220/240/380/400/415V, 50Hz, 3Ph, Product # 306320

    Motor, 2.2Kw, 3000 RPM, 200/220/240/380/400/415V, 50Hz, 3Ph, Product # 306320

    • Shipping Type:
      Parcel
    • Units:
      EA
    $9,553.11
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    24 in
    Weight
    36 lbs
    Housing Material
    NA
    Frame Type
    L
    Motor Insulation
    H
    Motor Phase
    3
    Motor Type
    IEC
    Motor Enclosure
    n/a
    Shipping Type
    Parcel
    Base Type
    Rigid Base
    Country of Origin (Primary)
    BR
    Explosion Proof
    n/a
    Frame Size
    90
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    2.2 KW 3000 220 50 3 4.5
    2.2 KW 3000 415 50 3 -
    2.2 KW 3000 240 50 3 4.5
    2.2 KW 3000 200 50 3 9
    2.2 KW 3000 380 50 3 4.5
    2.2 KW 3000 400 50 3 -
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget