DETAILS
    Close

    Motor, 5BE64, 0.333 HP, 1 Phase, Product # 306116

    Motor, 5BE64, 0.333 HP, 1 Phase, Product # 306116

    • Shipping Type:
      Parcel
    • Units:
      EA
    $1,238.57
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    11.344 in
    Shaft Diameter
    0.625 in
    Weight
    24 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Bearing Type
    Ball
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    NEMA
    Service Factor
    1
    Voltage
    115
    Hertz
    60
    Motor Enclosure
    Open Drip Proof
    RPM
    1140
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    61.6
    NEMA Frame Size
    56Z
    Shipping Type
    Parcel
    Base Type
    Extended Thru-Bolt Mount
    Country of Origin (Primary)
    MX
    Explosion Proof
    No
    Frame Size
    56
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.333 HP 1200 115 60 1 4.7
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories