DETAILS
    Close

    Motor, .3736Ep3Eal71 Retag, 0.37Kw, 3600 RPM, 230/460V, 60Hz, 3Ph, Product # 305807

    Motor, .3736Ep3Eal71 Retag, 0.37Kw, 3600 RPM, 230/460V, 60Hz, 3Ph, Product # 305807

    • Shipping Type:
      Parcel
    • Units:
      EA
    $1,323.79
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    14 in
    Weight
    15 lbs
    Housing Material
    Aluminum
    Frame Type
    NA
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    IEC
    Motor Enclosure
    n/a
    Shipping Type
    Parcel
    Base Type
    Rigid Base
    Country of Origin (Primary)
    BR
    Explosion Proof
    n/a
    Frame Size
    71
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.37 KW 3600 230 60 3 1.66
    0.37 KW 3600 460 60 3 0.83
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget