DETAILS
    Close

    Motor, 5SME39DL0757, 0.333 HP, 1 Phase, Product # 305614

    Motor, 5SME39DL0757, 0.333 HP, 1 Phase, Product # 305614

    • Shipping Type:
      Parcel
    • Units:
      EA
    $2,542.35
    3 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Weight
    12 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    BrushlessDC
    Motor Enclosure
    n/a
    Shipping Type
    Parcel
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.333 HP 1600 208 60 1 2.6
    0.333 HP 1600 120 60 1 5
    0.333 HP 1600 240 60 1 2.6
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories