DETAILS
    Close

    Motor, M3454, 0.25 HP, 3 Phase, Product # 301292

    Motor, M3454, 0.25 HP, 3 Phase, Product # 301292

    • Shipping Type:
      Parcel
    • Units:
      EA
    $961.96
    In stock 
    2 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    14 in
    Shaft Diameter
    0.5 in
    Width
    11 in
    Height
    10 in
    Weight
    18 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    3
    Motor Type
    NEMA
    Service Factor
    1.35
    Voltage
    208-230/460
    HP
    1/4
    Hertz
    60
    Motor Enclosure
    Totally Enclosed Fan Cooled
    RPM
    1800
    Nominal Efficiency
    64
    NEMA Frame Size
    48
    Shipping Type
    Parcel
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    No
    Frame Size
    48
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.25 HP 1800 208 60 3 1.1
    0.25 HP 1800 230 60 3 1.2
    0.25 HP 1800 460 60 3 0.6
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories