Our office will be closed Thursday and Friday, November 26-27, in observance of the Thanksgiving holiday. Orders will resume shipping Monday, November 30th.

  DETAILS
    Close

    Motor, 056C17D2074, 0.75 HP, 1 Phase, Product # 300039

    Motor, 056C17D2074, 0.75 HP, 1 Phase, Product # 300039

    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Returnable within 60 days of shipment
    $1,130.50
    In stock 
    1 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Returnable within 60 days of shipment

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    14 in
    Shaft Diameter
    0.625 in
    Width
    8 in
    Height
    10 in
    Weight
    23 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    NEMA
    Service Factor
    1.25
    Voltage
    115
    208
    230
    HP
    3/4
    Hertz
    60
    Motor Enclosure
    Open Drip Proof
    RPM
    1800
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    70.1
    NEMA Frame Size
    56
    Shipping Type
    Parcel
    Base Type
    Resilient Base
    Country of Origin (Primary)
    MX
    Explosion Proof
    No
    Frame Size
    56
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.75 HP 1800 208 60 1 5.2
    0.75 HP 1800 115 60 1 10
    0.75 HP 1800 230 60 1 5
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories