DETAILS
    Close

    Motor, .7512ES3E56-S, 0.75 HP, 3 Phase, Product # 1072117

    Motor, .7512ES3E56-S, 0.75 HP, 3 Phase, Product # 1072117

    • Shipping Type:
      Freight
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item
    $1,591.84
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    0 in
    Weight
    31.5 lbs
    Frame Type
    n/a
    Motor Phase
    3
    Motor Type
    NEMA
    Service Factor
    1.35
    HP
    3/4
    Motor Enclosure
    NA
    Thermal Protection
    Thermistors
    Nominal Efficiency
    64
    NEMA Frame Size
    48
    Shipping Type
    Freight
    Country of Origin (Primary)
    MX
    Explosion Proof
    No
    Frame Size
    56H
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories