DETAILS
    Close

    Motor, 56T11F5542, 0.75 HP, 3 Phase, Product # 1063557

    Motor, 56T11F5542, 0.75 HP, 3 Phase, Product # 1063557

    • Shipping Type:
      Freight
    • Units:
      EA
    $3,368.96
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    0.625 in
    Weight
    30 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Service Factor
    1.35
    Voltage
    115
    208
    230
    HP
    1/3
    Hertz
    60
    Motor Enclosure
    Totally Enclosed Fan Cooled
    RPM
    1800
    Nominal Efficiency
    64
    NEMA Frame Size
    48
    Shipping Type
    Freight
    Base Type
    C-Face Footed
    Country of Origin (Primary)
    MX
    Explosion Proof
    No
    Frame Size
    56C
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories