DETAILS
    Close

    Motor, 35B011K765G1, 0.5/0.1HP, 1800/900 RPM, 460V 60 Hz, 3 Phase, Product # 1061873

    Motor, 35B011K765G1, 0.5/0.1HP, 1800/900 RPM, 460V 60 Hz, 3 Phase, Product # 1061873

    • Shipping Type:
      Freight
    • Units:
      EA
    $1,733.76
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Shaft Diameter
    0.625 in
    Weight
    37 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Open Drip Proof
    Shipping Type
    Freight
    Frame Size
    56
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    No
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories