DETAILS
    Close

    Motor, 35H113K748G1, 0.167 HP, 1 Phase, Product # 1061776

    Motor, 35H113K748G1, 0.167 HP, 1 Phase, Product # 1061776

    • Shipping Type:
      Freight
    • Units:
      EA
    $2,307.92
    3 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Shaft Diameter
    0.625 in
    Weight
    39 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    1
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Fan Cooled
    Thermal Protection
    Thermostat
    Shipping Type
    Freight
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    Yes
    Frame Size
    56
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories