DETAILS
    Close

    Motor, M00118ET3EAL90S-W22 Modifed, 0.75 KW, 3 Phase, Product # 1053341

    Motor, M00118ET3EAL90S-W22 Modifed, 0.75 KW, 3 Phase, Product # 1053341

    • Shipping Type:
      Parcel
    • Units:
      EA
    $2,626.45
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Shaft Diameter
    24 in
    Weight
    40 lbs
    Housing Material
    Aluminum
    Frame Type
    S
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    IEC
    Motor Enclosure
    n/a
    Shipping Type
    Parcel
    Base Type
    Rigid Base
    Country of Origin (Primary)
    BR
    Explosion Proof
    n/a
    Frame Size
    90
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.75 KW 1500 400 50 3 -
    0.75 KW 1500 415 50 3 1.79
    0.75 KW 1800 460 60 3 1.73
    0.75 KW 1800 230 60 3 3.47
    0.75 KW 1500 380 50 3 1.92
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories