DETAILS
    Close

    Motor, 001183T3EAL90S-W22, 1.5 HP, 3 Phase, Product # 1052324

    Motor, 001183T3EAL90S-W22, 1.5 HP, 3 Phase, Product # 1052324

    • Shipping Type:
      Parcel
    • Units:
      EA
    $2,379.85
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Shaft Diameter
    0 in
    Weight
    39.8 lbs
    Housing Material
    Aluminum
    Frame Type
    S
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    IEC
    Motor Enclosure
    n/a
    Shipping Type
    Parcel
    Base Type
    Rigid Base
    Country of Origin (Primary)
    BR
    Explosion Proof
    n/a
    Frame Size
    90
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    1.5 HP 1800 460 60 3 2.05
    1.5 HP 1500 415 50 3 2.34
    1.5 HP 1800 230 60 3 4.1
    1.5 HP 1500 380 50 3 2.39
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories