DETAILS
    Close

    Motor, M.2518EP3EAL71-W22, 0.25 KW, 1800 RPM, 460V, 60 Hz, 3 PH, Product # 1052316

    Motor, M.2518EP3EAL71-W22, 0.25 KW, 1800 RPM, 460V, 60 Hz, 3 PH, Product # 1052316

    • Shipping Type:
      Freight
    • Units:
      EA
    $1,674.50
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Shaft Diameter
    14 in
    Weight
    21 lbs
    Housing Material
    Aluminum
    Frame Type
    NA
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    IEC
    Motor Enclosure
    n/a
    Shipping Type
    Freight
    Base Type
    Rigid Base
    Country of Origin (Primary)
    BR
    Explosion Proof
    n/a
    Frame Size
    71
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.25 KW 1800 460 60 3 0.664
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget