DETAILS
    Close

    Motor, 00118ET3EAL90S-W22, 1.1 KW, 1500|1800 RPM, 240/380/415|460V, 50|60 HZ, 3 PH, Product # 1051914

    Motor, 00118ET3EAL90S-W22, 1.1 KW, 1500|1800 RPM, 240/380/415|460V, 50|60 HZ, 3 PH, Product # 1051914

    PRODUCT ALERT : Measurement Clarification
    Shaft Measurements:
    Diameter: 24 mm
    Length: 50 mm
    • Shipping Type:
      Freight
    • Units:
      EA
    $2,390.28
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Shaft Diameter
    24 in
    Weight
    40 lbs
    Housing Material
    Aluminum
    Frame Type
    S
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    IEC
    Motor Enclosure
    n/a
    Shipping Type
    Freight
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    n/a
    Frame Size
    90
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    1.1 KW 1800 460 60 3 2.05
    1.1 KW 1500 380 50 3 2.39
    1.1 KW 1500 240 50 3 4.05
    1.1 KW 1500 415 50 3 2.34
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget